BA2902F
Standard Ground Sense Operational Amplifier
BA2902F
Standard Ground Sense Operational Amplifier
ROHM's general purpose BA10358 and BA10324A models, along with its BA2904 and BA2902 high reliability units, feature high gain and built-in phase compensation and integrate 2 or 4 circuits on a single chip. Additional features include a wide operating voltage range of 3V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications. The BA3404 in particular delivers faster speeds while reducing crossover distortion compared with the BA10358 and BA2904 models.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
36
Channel
4
Circuit Current (Typ.) [mA/ch]
0.175
Input Offset Voltage (Max.) [mV]
7
Input Bias Current (Typ.) [nA]
20
Slew Rate (Typ.) [V/µs]
0.2
Input Voltage Range [V]
VEE to VCC-1.5
Output Voltage Range [V]
VEE to VCC-1.5
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
40
Output current (Typ.) [mA]
30
CMRR (Typ.) [dB]
80
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
0.5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
125
Package Size [mm]
8.7x6.2 (t=1.71)
Features:
- Operable with a single power supply
- Wide operating supply voltage
+3.0[V]~+32.0[V](single supply) - Standard Op-Amp Pin-assignments
- Input and output are operable GND sense
- Internal phase compensation type
- Low supply current
- High open loop voltage gain
- Internal ESD protection
Human body model (HBM) ±5000[V](Typ.) - Gold PAD
- Wide temperature range
-40[℃]~+105[℃] (BA2904S/BA2902S family)
-40[℃]~+125[℃] (BA2904/BA2902 family)