BA83472YFVM-C
EMARMOUR™, Automotive Excellent EMI Characteristics High Speed Operational Amplifiers
BA83472YFVM-C
EMARMOUR™, Automotive Excellent EMI Characteristics High Speed Operational Amplifiers
BA83472Yxxx-C integrate dual independent high voltage gain Op-amps on a single chip. An operating voltage range is wide with 3 V to 36 V. This operational amplifier is the most suitable for automotive requirements such as sensor amplifier, engine control unit, electric power steering, anti-lock braking system and so on because it has features of high gain bandwidth and high slew rate. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.
Product Detail
Functional Safety:
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
36
Channel
2
Circuit Current (Typ.) [mA/ch]
2.15
Input Offset Voltage (Max.) [mV]
10
Input Bias Current (Typ.) [nA]
100
Slew Rate (Typ.) [V/µs]
8.5
Input Voltage Range [V]
VEE to VCC-2.0
Output Voltage Range [V]
VEE+0.3 to VCC-1.0
Voltage gain (Typ.) [dB]
100
Output current (Typ.) [mA]
30
CMRR (Typ.) [dB]
97
PSRR (Typ.) [dB]
97
GBW (Typ.) [MHz]
3
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
125
Package Size [mm]
2.9x4 (t=0.9)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- EMARMOUR™ Series
- AEC-Q100 Qualified(Grade 1)
- Single or Dual Power Supply Operation
- Wide Operating Supply Voltage Range
- Standard Op-Amp Pin-assignments
- High Open-loop Voltage Gain
- Internal ESD Protection Circuit
- Common-mode Input Voltage Range includes Ground Level, allowing Direct Ground Sensing
- Wide Output Voltage Range