BA82904YF-C
EMARMOUR™, Automotive Excellent EMI Characteristics Ground Sense Operational Amplifier

BA82904YF-C is high-gain, ground sense input Op-Amp. This IC is monolithic ICs integrated quad independent Op-Amps on a single chip. This Op-Amp has some features of low power consumption, and can operate from 3V to 36V (single power supply). BA82904Yxxx-C and BA82902Yxxx-C are manufactured for automotive requirements of engine control unit, electric power steering, and so on. Furthermore, they have the advantage of EMI tolerance dose. It is easy to replace with conventional products, and the EMI design is simple.

Product Detail

 
Part Number | BA82904YF-CE2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

2

Circuit Current (Typ.) [mA/ch]

0.25

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

40

Slew Rate (Typ.) [V/µs]

0.2

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Single or Dual Power Supply Operation
  • Wide Operating Supply Voltage
  • Standard Op-Amp Pin-assignments
  • Common-mode Input Voltage Range includes Ground Level, allowing Direct Ground Sensing
  • Low Supply Current
  • High Open Loop Voltage Gain
  • Internal ESD Protection Circuit
  • Wide Operating Temperature Range
  • Integrated EMI filter
X

Most Viewed