LMR822FJ
LMR™ Series, Low Supply Current Output Full Swing Operational Amplifier
LMR822FJ
LMR™ Series, Low Supply Current Output Full Swing Operational Amplifier
LMR822FJ is the operational amplifier of the output full swing. It is the operational amplifier which is good at low voltage operation, a low supply current consumption, a high voltage gain, a high slew rate particularly is most suitable for a mobile equipment and a low voltage application, an active filter.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
2.5
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
2
Circuit Current (Typ.) [mA/ch]
0.325
Input Offset Voltage (Max.) [mV]
5
Input Bias Current (Typ.) [nA]
40
Slew Rate (Typ.) [V/µs]
2
Input Voltage Range [V]
VSS to VDD-0.9
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
105
Equivalent input noise voltage (Typ.) [nV/√Hz]
30
Output current (Typ.) [mA]
45
CMRR (Typ.) [dB]
90
PSRR (Typ.) [dB]
85
GBW (Typ.) [MHz]
5.5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
4.9x6 (t=1.65)
Features:
- Low operating supply voltage
- Output Full Swing
- High large signal voltage gain
- High Slew Rate
- Low supply current