BU7244YFV-C
Input/output Rail-to-Rail Low Supply Current CMOS Operational Amplifier for Automotive
BU7244YFV-C
Input/output Rail-to-Rail Low Supply Current CMOS Operational Amplifier for Automotive
BU7244YFV-C is an input/output rail-to-rail CMOS operational amplifier that operates on a wide temperature range and low supply current. It is suitable for a sensor amplifier and battery-powered equipment which require low input bias current.
Product Detail
Functional Safety:
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
1.8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
4
Circuit Current (Typ.) [mA/ch]
0.09
Input Offset Voltage (Max.) [mV]
12
Input Bias Current (Typ.) [nA]
0.001
Slew Rate (Typ.) [V/µs]
0.4
Input Voltage Range [V]
VSS to VDD
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
100
Output current (Typ.) [mA]
10
CMRR (Typ.) [dB]
70
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
1
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
125
Package Size [mm]
5x6.4 (t=1.35)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Input/Output Rail-to-Rail
- Low Operating Supply Voltage
- Low Supply Current
- Low Input Bias Current
- Wide Operating Temperature Range