ROHM Product Detail

LMR1003YG-C (New)
LMR™ Series, Automotive Zero Drift Low Offset Voltage Rail-to-Rail input/output CMOS Operational Amplifier

LMR1003YG-C single CMOS operational amplifier features zero drift, low offset voltage and Rail-to-Rail input/output that are suitable for sensor amplifiers, engine control unit, electric power steering, anti-lock braking system and all automotive application.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | LMR1003YG-CTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.85

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.010 to VDD-0.020

Input Offset Voltage (Max.) [mV]

0.015

Equivalent input noise voltage (Typ.) [nV/√Hz]

70

GBW (Typ.) [MHz]

1.5

Output current (Typ.) [mA]

35

Slew Rate (Typ.) [V/µs]

1.3

Voltage gain (Typ.) [dB]

145

Input Bias Current (Typ.) [nA]

0.15

CMRR (Typ.) [dB]

130

PSRR (Typ.) [dB]

115

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Low Input Offset Voltage Temperature Drift
  • Low Input Offset Voltage
  • Rail-to-Rail input/output
X

Most Viewed