BA2107G
Low Noise Output Full Swing Operational Amplifier
BA2107G
Low Noise Output Full Swing Operational Amplifier
BA2107G are single and dual operational amplifier with high gain and high slew rate(4v/μs). BA2107G has good performance of input referred noise voltage(7 nV/ √Hz ) and total harmonic distortion(0.008%). These are suitable for Audio applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
2
Power Supply (Max.) [V] (+5V=5, ±5V=10)
14
Channel
1
Circuit Current (Typ.) [mA/ch]
1.8
Input Offset Voltage (Max.) [mV]
6
Input Bias Current (Typ.) [nA]
150
Slew Rate (Typ.) [V/µs]
4
Input Voltage Range [V]
VEE+1.5 to VCC-1.5
Output Voltage Range [V]
VEE+0.3 to VCC-0.3
Voltage gain (Typ.) [dB]
80
Output current (Typ.) [mA]
1.4
CMRR (Typ.) [dB]
74
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
12
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)