Rohm Breadcrumb

Rohm Productdetail

Low Noise Dual Supply Voltage Operational Amplifier - BA4560RFVT

General-purpose BA4558 / BA4560 / BA15218 / BA14741 / BA15532 / BA4510 family and high-reliability BA4558R / BA4560R / BA4564R / BA4580R / BA4584 / BA4584R / BA8522R / BA2115 family integrate two or four independent Op-Amps on a single chip Especially, this series is suitable for any audio applications due to low noise and low distortion characteristics and are usable for other many applications by wide operating supply voltage range. BA4558R / BA4560R / BA4564R / BA4580R / BA4584R / BA8522R / BA2115 are high-reliability products with extended operating temperature range and high ESD tolerance.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA4560RFVT-E2
Status | Active
Package | TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Power supply(Min.)[V](+5V=5, +/-5V=10)

4.0

Power supply(Max.)[V](+5V=5, +/-5V=10)

15.0

Channel

2

Circuit Current(Typ.)[mA]

3.0

Input Offset Voltage(Max.)[mV]

6.0

Input Bias Current(Typ.)[nA]

50.0

Slew Rate(Typ.)[V/µS]

4.0

Voltage gain(Typ.)[dB]

100.0

Equivalent input noise voltage(Typ.)[nV/√Hz]

8.0

Output current(Typ.)[mA]

25.0

CMRR(Typ.)[dB]

90.0

PSRR(Typ.)[dB]

90.0

GBW(Typ.)[MHz]

4.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・High voltage gain, low noise, low distortion
・Wide operating supply voltage
    ±4.0[V]~±15.0[V]( split supply)
・Internal phase compensation
・No latch up immunity
・Internal ESD protection
    Human body mode (HBM) ±5000[V](Typ.)
・Wide temperature range
    -40[℃]~+105[℃]