High Speed Ground Sense Operational Amplifier - BU7462SNUX

Low Voltage CMOS Op-Amp integrates one or two independent outputs full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Application Note

Op amp Circuit Collection
 
For Full Swing Low Voltage Operation CMOS Operational Amplifiers, Ultra Low Power CMOS Operational Amplifiers, Ground Sense Low Voltage Operation CMOS Operational Amplifiers
Op-Amp / Comparator Tutorial
 
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs