BA3472YF-LB(H2)
High Speed Operational Amplifier

This is the product guarantees long time support in Industrial market. BA3474YF integrates two independent Op-amps on a single chip. These Op-Amps can operate from +3V to +36V (single power supply) with a high slew rate (10V/us) and high-gain bandwidth (4MHz) characteristics.

Product Detail

 
Part Number | BA3472YF-LBH2
Status | Active
Package | SOP8
Unit Quantity | 250
Minimum Package Quantity | 250
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

2

Circuit Current (Typ.) [mA/ch]

2

Input Offset Voltage (Max.) [mV]

10

Input Bias Current (Typ.) [nA]

100

Slew Rate (Typ.) [V/µs]

10

Input Voltage Range [V]

VEE to VCC-2.0

Output Voltage Range [V]

VEE+0.3 to VCC-1.0

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

97

PSRR (Typ.) [dB]

97

GBW (Typ.) [MHz]

4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

· Long Time Support a Product for Industrial Applications
· High Slew Rate
· Single or dual power supply operation
· Wide operating supply voltage
· High open-loop voltage gain
· Common-mode Input Voltage Range includes ground level, allowing direct ground sensing
· Wide output voltage range
X

Most Viewed