Rohm Breadcrumb

Rohm Productdetail

High Speed Ground Sense Operational Amplifier - BA3472FVT

General-purpose BA3472 / BA3474 family integrate two/four Independent Op-amps and phase compensation capacitors on a single chip and have some features of high-gain, low power consumption, and wide operating voltage range of +3[V] ~ +36[V](single power supply). Especially, characteristics are high slew rate (10V/µs) and high Maximum frequency (4MHz).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA3472FVT-GE2
Status | Active
Package | TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Power supply(Min.)[V](+5V=5, +/-5V=10)

1.5

Power supply(Max.)[V](+5V=5, +/-5V=10)

18.0

Channel

2

Circuit Current(Typ.)[mA]

4.0

Input Offset Voltage(Max.)[mV]

10.0

Input Bias Current(Typ.)[nA]

100.0

Slew Rate(Typ.)[V/µS]

10.0

Voltage gain(Typ.)[dB]

100.0

Output current(Typ.)[mA]

30.0

CMRR(Typ.)[dB]

97.0

PSRR(Typ.)[dB]

97.0

GBW(Typ.)[MHz]

4.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Operable with a single power supply
・Wide operating supply voltage
    +3.0 [V] ~ +36.0 [V] (single supply)
    ±1.5 [V] ~ ±18.0 [V] (split supply)
・Standard Op-Amp. Pin-assignments
・Internal phase compensation
・High slew rate: 10[V/µs]
・Maximum frequency: 4[MHz]
・High open loop voltage gain
・Internal ESD protection
    Human body model (HBM) ±5000 [V] (Typ.)
・Operable low input voltage around GND level
・Wide output voltage range
    VEE+0.3[V] ~ VCC-1.0[V](Typ.)
    with VCC-VEE=30[V]