ROHM Product Detail

TLR9161G-LB (New)
TLR™ Series, Low Noise Rail-to-Rail input/output High Speed CMOS Operational Amplifier

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. This product is a Rail-to-Rail input/output monolithic ICs integrated single CMOS operational amplifier features wide operating voltage range with 4V to 16V, low input offset voltage, low noise, low input bias current and high output drive. It is suitable for equipment operating from battery power and using sensors that an amplifier.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | TLR9161G-LBTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

16

Channel

1

Circuit Current (Typ.) [mA/ch]

3.4

Input Offset Voltage (Max.) [mV]

1.2

Input Bias Current (Typ.) [nA]

0.0025

Slew Rate (Typ.) [V/µs]

45

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.012 to VDD-0.015

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

14

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

10

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • High Slew Rate
  • Low Noise
  • Rail-to-Rail input/output
  • Wide Operating Supply Voltage Range
X

Most Viewed