ROHM Product Detail

TLR728YG-C (New)
Nano Cap™, TLR™ Series, Automotive Low Offset Low Noise & Rail-to-Rail Input/Output High Speed CMOSOperational Amplifier

This product is a Rail-to-Rail input/output monolithic IC integrated single CMOS operational amplifiers. It features low offset, high slew rate, low noise and low input bias current. It is suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system, sensor amplifier, and so on.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | TLR728YG-CE2
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

3.4

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.010 to VDD-0.010

Input Offset Voltage (Max.) [mV]

0.55

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

GBW (Typ.) [MHz]

7

Output current (Typ.) [mA]

50

Slew Rate (Typ.) [V/µs]

10

Voltage gain (Typ.) [dB]

115

Input Bias Current (Typ.) [nA]

0.0005

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Cap™ Integrated OPAMP
  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Low Input-Referred Noise Voltage Density
  • Rail-to-Rail Input/Output
X

Most Viewed