ROHM Product Detail

TLR2728YFJ-C (New)
TLR™ Series, Automotive Low Offset Low Noise & Rail-to-Rail Input/Output High Speed CMOSOperational Amplifier

This product is a Rail-to-Rail Input/Output dual CMOS operational amplifier. It features low offset, high slew rate, low noise and low input bias current. It is suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system, sensor amplifier, and so on.

Product Detail

 
Part Number | TLR2728YFJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

2

Circuit Current (Typ.) [mA/ch]

1.7

Input Offset Voltage (Max.) [mV]

0.55

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

10

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.010 to VDD-0.010

Voltage gain (Typ.) [dB]

115

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

Output current (Typ.) [mA]

50

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package

SOP-J8

Reference Code

SOIC-8

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Low Input-Referred Noise Voltage Density
  • Rail-to-Rail Input/Output
X

Most Viewed