ROHM Product Detail

TLR2371YG-C
TLR™ Series, Automotive Low Noise High Output Drive Rail-to-Rail input/output CMOS Operational Amplifiers

These products are Rail-to-Rail input/output monolithic IC integrated single or dual independent CMOS operational amplifiers feature wide operating voltage range with 4 V to 16 V, low input offset voltage, low noise, low input bias current and high output drive. It is suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system, sensor amplifier, and so on.

Product Detail

 
Part Number | TLR2371YG-CTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

16

Circuit Current (Typ.) [mA/ch]

1.125

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.02 to VDD-0.02

Input Offset Voltage (Max.) [mV]

0.6

Equivalent input noise voltage (Typ.) [nV/√Hz]

25

GBW (Typ.) [MHz]

5

Output current (Typ.) [mA]

22

Slew Rate (Typ.) [V/µs]

3

Voltage gain (Typ.) [dB]

110

Input Bias Current (Typ.) [nA]

0.0025

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Note 1)
  • Functional Safety Supportive Automotive Products
  • Low Noise
  • High Output Drive
  • Rail-to-Rail input/output
  • Wide Operating Supply Voltage Range
X

Most Viewed