ROHM Product Detail

BD7281G-LB (New)
Nano Cap™, Low Noise Rail-to-Rail Input/Output High Speed CMOS Operational Amplifiers

This is the product guarantees long time support in Industrial market. This product are Rail-to-Rail Input/Output monolithic ICs integrated single, dual or quad independent CMOS Op-Amps on a single chip. These features high slew rate, low noise and low input bias current. It is suitable for equipment operating from battery power and using sensors that an amplifier. Furthermore, this circuit type does not oscillate even with a capacitance of 1 nF. Set design is possible without worrying about oscillation due to output capacitance.

What is Nano Cap™?
Nano Cap™ is a combination of technologies which allow stable operation even if output capacitance is connected with the range of nF unit.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD7281G-LBTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

1.7

Input Offset Voltage (Max.) [mV]

1.6

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

10

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.010 to VDD-0.010

Voltage gain (Typ.) [dB]

115

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

Output current (Typ.) [mA]

50

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Nano Cap™ Integrated OPAMP
  • Long Time Support Product for Industrial Applications
  • Low Input-referred Noise Voltage Density
  • Rail-to-Rail Input/Output
X

Most Viewed