LMR1802YG-C
LMR™ Series, Automotive Low Noise, Low Input Offset Voltage CMOS Operational Amplifier
LMR1802YG-C
LMR™ Series, Automotive Low Noise, Low Input Offset Voltage CMOS Operational Amplifier
LMR1802YG-C is high precision single CMOS operational amplifier features low noise, low input offset voltage and low input bias current that are suitable for automotive requirements such as sensor amplifier, engine control unit, electric power steering, anti-lock braking system, and so on.
Product Detail
Functional Safety:
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
2.5
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
1
Circuit Current (Typ.) [mA/ch]
1.1
Input Offset Voltage (Max.) [mV]
0.45
Input Bias Current (Typ.) [nA]
0.0005
Slew Rate (Typ.) [V/µs]
1.1
Input Voltage Range [V]
VSS to VDD-1.0
Output Voltage Range [V]
VSS+0.004 to VDD-0.007
Voltage gain (Typ.) [dB]
140
Equivalent input noise voltage (Typ.) [nV/√Hz]
2.9
Output current (Typ.) [mA]
3.5
CMRR (Typ.) [dB]
105
PSRR (Typ.) [dB]
125
GBW (Typ.) [MHz]
4.4
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
125
Package Size [mm]
2.9x2.8 (t=1.25)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Low Input-referred Noise Voltage Density
- Driving High Capacitive Load
- Full-swing Output
Reference Design / Application Evaluation Kit
-
- Reference Design - REFSENS002
- Reference Board forLow-side Current Sensing Circuit
In the fields of automobiles and industrial equipment, low-side current sensing circuits are used for functions such as current (voltage) control, overcurrent limit, and remaining battery level detection. Shunt-resistor low-side current sensing circuits are the most general solution. The REFSENS002 is a shunt resistor and low offset operational amplifier current sensing reference design. Design data, including heat generation evaluations, is published on Web site, so please use it as a design reference to help reduce design man-hours.