LMR1802YG-C
LMR™ Series, Automotive Low Noise, Low Input Offset Voltage CMOS Operational Amplifier

LMR1802YG-C is high precision single CMOS operational amplifier features low noise, low input offset voltage and low input bias current that are suitable for automotive requirements such as sensor amplifier, engine control unit, electric power steering, anti-lock braking system, and so on.

Product Detail

 
Part Number | LMR1802YG-CTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

1.1

Input Offset Voltage (Max.) [mV]

0.45

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

1.1

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.004 to VDD-0.007

Voltage gain (Typ.) [dB]

140

Equivalent input noise voltage (Typ.) [nV/√Hz]

2.9

Output current (Typ.) [mA]

3.5

CMRR (Typ.) [dB]

105

PSRR (Typ.) [dB]

125

GBW (Typ.) [MHz]

4.4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Low Input-referred Noise Voltage Density
  • Driving High Capacitive Load
  • Full-swing Output

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFSENS002
    • Reference Board forLow-side Current Sensing Circuit
    • In the fields of automobiles and industrial equipment, low-side current sensing circuits are used for functions such as current (voltage) control, overcurrent limit, and remaining battery level detection. Shunt-resistor low-side current sensing circuits are the most general solution. The REFSENS002 is a shunt resistor and low offset operational amplifier current sensing reference design. Design data, including heat generation evaluations, is published on Web site, so please use it as a design reference to help reduce design man-hours.

X

Most Viewed