BD77504FV
EMARMOUR™, Nano Cap™, High Speed Ground Sense Excellent EMI Characteristics CMOS Operational Amplifier

BD77504FV is quad Ground Sense CMOS operational amplifier. An operating voltage range is wide with 7 V to 15 V. This operational amplifier is the most suitable for various applications especially sensor amplifier and so on because it has features of high slew rate and low input bias current. Also, BD77504FV has the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI. Furthermore, this circuit type does not oscillate even with a capacitance of several nF. Set design is possible without worrying about oscillation due to output capacitance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD77504FV-E2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

15

Channel

4

Circuit Current (Typ.) [mA/ch]

1.3

Input Offset Voltage (Max.) [mV]

27

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

10

Input Voltage Range [V]

VSS to VDD-2.0

Output Voltage Range [V]

VSS+0.07 to VDD-0.06

Voltage gain (Typ.) [dB]

75

Output current (Typ.) [mA]

7.5

CMRR (Typ.) [dB]

70

PSRR (Typ.) [dB]

70

GBW (Typ.) [MHz]

8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

  • EMARMOUR™ Series
  • Nano Cap™ integrated OPAMP
  • Operating with a Single Power Supply
  • Input and output are operable GND sense
  • High Slew Rate
  • Wide Operating Supply Voltage Range
  • High Open Loop Voltage Gain
X

Most Viewed