LM393F
Ground Sense Comparator
LM393F
LM393F
Ground Sense Comparator
LM393F is a two-channel ground sense comparator. Its features include wide operating voltage that ranges from 3V to 36V with low supply current. This product is suitable for various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | LM393F-GE2
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power supply (Min.) [V]
3
Power supply (Max.) [V]
32
Channel
2
Circuit Current(Typ.)[mA]
0.6
Input Offset Voltage(Max.)[mV]
4.5
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
0 to VCC-1.5
Response Time(Typ.)[µS]
1
Voltage gain (Typ.)[dB]
120
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x6.2 (t=1.71)
Features:
- Wide Operating Supply Voltage
- Ground-sensed Input and Output
- Open Collector Output
- Wide Operating Temperature
- Low Offset Voltage