LM2903FVM
Ground Sense Comparator
LM2903FVM
LM2903FVM
Ground Sense Comparator
LM2903FVM is two-channel ground sense comparator. It have features of wide operating voltage that ranges from 3V to 32V with low supply current. This product is suitable for various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | LM2903FVM-TR
Status |
Recommended
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power supply (Min.) [V]
3
Power supply (Max.) [V]
32
Channel
2
Circuit Current(Typ.)[mA]
0.6
Input Offset Voltage(Max.)[mV]
4.5
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
0 to VCC-1.5
Response Time(Typ.)[µS]
1
Voltage gain (Typ.)[dB]
120
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.9x4 (t=0.9)
Features:
- Wide Operating Supply Voltage
- Ground-sensed Input and Output
- Open Collector Output
- Wide Operating Temperature
- Low Offset Voltage