Not Recommended for New Designs
BA10393F
Standard Open-Collector Comparator
Not Recommended for New Designs
BA10393F
Standard Open-Collector Comparator
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BA10393F
Part Number |
|
|
---|---|---|
Ordering Part Number | BA10393F-E2 | LM393F-GE2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Channel | 2 | 2 |
Power supply (Min.) [V] | 2.0 | 3.0 |
Power supply (Max.) [V] | 36.0 | 32.0 |
Circuit Current (Typ.)[mA] | 0.4 | 0.6 |
Input Offset Voltage (Max.)[mV] | 5.0 | 4.5 |
Input Bias Current (Typ.)[nA] | 50.0 | 50.0 |
Input Voltage Range [V] | VEE to VCC-1.5 | 0 to VCC-1.5 |
Response Time (Typ.)[µS] | 1.3 | 1.0 |
Voltage gain (Typ.)[dB] | 106.0 | 120.0 |
Output current (Typ.)[mA] | 16.0 | 16.0 |
Output Type | Open Collector | Open Collector |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 5x6.2 (t=1.71) | 5x6.2 (t=1.71) |
Show / Hide Parameters
X