BU7232YFVM-C
Rail-to-Rail Input Push-Pull Output Low Supply Current CMOS Comparator
BU7232YFVM-C
BU7232YFVM-C
Rail-to-Rail Input Push-Pull Output Low Supply Current CMOS Comparator
BU7232YFVM-C is Rail-to-Rail input, Push-Pull output, dual comparators. It has a wide operating temperature range. It features low operating supply voltage from 1.8 V to 5.5 V, low supply current and extremely low input bias current.
Product Detail
Part Number | BU7232YFVM-CTR
Status |
Recommended
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Power supply (Min.) [V]
1.8
Power supply (Max.) [V]
5.5
Channel
2
Circuit Current(Typ.)[mA]
0.01
Input Offset Voltage(Max.)[mV]
15
Input Bias Current(Typ.)[nA]
0.001
Input Voltage Range [V]
VSS to VDD
Response Time(Typ.)[µS]
1.7
Voltage gain (Typ.)[dB]
100
Output current(Typ.)[mA]
7
PSRR(Typ.)[dB]
80
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.9x4 (t=0.9)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade 1)
- Rail-to-Rail Input
- Push-Pull Output