BU7250SG
Input Full Swing, Open Drain Output Low Supply Current CMOS Comparator
BU7250SG
BU7250SG
Input Full Swing, Open Drain Output Low Supply Current CMOS Comparator
BU7250SG is low supply current and open drain output comparators that has an expanded operating temperature range. These features low operating supply voltage of +1.8V to +5.5V, Low supply current and extremely low input bias current.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU7250SG-TR
Status |
Recommended
Package |
SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power supply (Min.) [V]
1.8
Power supply (Max.) [V]
5.5
Channel
1
Circuit Current(Typ.)[mA]
0.015
Input Offset Voltage(Max.)[mV]
11
Input Bias Current(Typ.)[nA]
0.001
Input Voltage Range [V]
VSS to VDD
Response Time(Typ.)[µS]
0.75
Voltage gain (Typ.)[dB]
90
Output current(Typ.)[mA]
6
PSRR(Typ.)[dB]
80
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
· Low Operating Supply Voltage· Low Supply Current
· High Speed Operation
· Input Full Swing
· Open Drain Output Type