RASMID Series - Transient Voltage Suppressor - VS6V3UC1QS

VS6V3UC1QS is the TVS diode which is ideal for I/F protection in electronic devices and 0402(1006)-size. Low clamping voltage and high surge resistance provide superior protection.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | VS6V3UC1QST18R
Status | Recommended
Package | SMD1006
Unit Quantity | 18000
Minimum Package Quantity | 18000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOD-882 (DSN1006-2)

Package Size

1.0x0.6 (t=0.22)

Mounting Style

Surface mount

Number of terminal

2

Grade

Standard

Power Dissipation (PD)[mW]

200

PPP @ 8/20us (Max.) [W]

660

Configuration

Unidirectional

# of protection line

1

VRWM [V]

6.3

VBR (Min.) [V]

6.7

VBR (Max.) [V]

7.7

Capacitance [pF]

250.0

IR (Max.) [uA]

0.001

VCL @ IPP8/20us (Max.) [V]

14.7

IPP 8x20us (Max.) [A]

45.0

VESDIEC61000-4-2 [kV]

±30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Uni-directional ESD protection
  • ESD protection ±30kV (IEC61000-4-2)
  • Dimension tolerance±10um