Long Life Type Mini-mold Chip LED - SMLD12WBN1W

SMLD12WBN1W has a long life and the residual luminous rate exceeds 90% even after 1000 hours (under Ta=85℃,IF=20mA).

Part Number | SMLD12WBN1W1
Status | Active
Package | SML-D12
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Mini-mold

LED Type

Long Life

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

White

Chromaticity coordinates(x,y)

(0.295, 0.280)

Luminous Intensity(Single)(Typ.)[mcd]

120.0

Forward Current(IF)[mA]

20

Forward Voltage VF (Typ.) [V]

2.9

Chip Structure

InGaN

Power Dissipation [mW]

66

Operating Temperature[°C]

-40 to +100

Storage Temperature [°C]

-40 to +100

Features:

  • Long life exceeding 90% residual luminous rate even after 1,000hrs (Ta=85℃,IF=20mA)
  • 1608 (0603) size small package