SCT3030KLHR
1200V, 72A, THD, Trench-structure, Silicon-carbide (SiC) MOSFET for Automotive

AEC-Q101 qualified automotive grade product. SCT3030KLHR is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed.

Product Detail

 
Part Number | SCT3030KLHRC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Common Standard

AEC-Q101 (Automotive Grade)

Drain-source Voltage[V]

1200

Drain-source On-state Resistance(Typ.)[mΩ]

30.0

Drain Current[A]

72.0

Total Power Dissipation[W]

339

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant
  • Qualified to AEC-Q101

Design Resources

 

Documents

White Paper

  • Cutting-Edge Web Simulation Tool “ROHM Solution Simulator” Capable of Complete Circuit Verification of Power Devices and Driver ICs
  • LEADRIVE: Design, Test and System Evaluation of Silicon Carbide Power Modules and Motor Control Units
  • Solving the challenges of driving SiC MOSFETs with new packaging developments

Technical Articles

Schematic Design & Verification

  • Calculating Power Loss from Measured Waveforms
  • Calculation of Power Dissipation in Switching Circuit
  • Method for Monitoring Switching Waveform
  • Precautions during gate-source voltage measurement for SiC MOSFET
  • Snubber circuit design methods for SiC MOSFET
  • Gate-Source Voltage Surge Suppression Methods
  • Application Note for SiC Power Devices and Modules
  • Gate-source voltage behaviour in a bridge configuration
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Thermocouples
  • What is a Thermal Model? (SiC Power Device)
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • How to Use Thermal Models
  • Measurement Method and Usage of Thermal Resistance RthJC
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Models

  • SPICE Simulation Evaluation Circuit
  • SCT3030KLHR SPICE Model
  • SCT3030KLHR Thermal Model (lib)

Packaging & Quality

Package Information

  • Package Dimensions
  • Moisture Sensitivity Level
  • Anti-Whisker formation

Environmental Data

  • About Flammability of Materials
  • Compliance of the ELV directive
  • Report of SVHC under REACH Regulation

Export Information

  • About Export Administration Regulations (EAR)