Silicon Carbide Schottky Barrier Diode - SCS312AJ

Low forward voltage, negligible recovery time/current. Suitable for switch mode power supply, uninterruptible power supply, solar inverter, etc.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | SCS312AJTLL
Status | Active
Package | TO-263AB (LPTL)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

12.0

Total Power Dissipation[W]

88

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

  • Low forward voltage
  • Negligible recovery time/current
  • Temperature independent switching behavior
  • High surge current capability
  • Low leakage current