Nch 600V 42A Power MOSFET with Built-In High-Speed Diode - R6042JNZ4

R6042JNZ4 is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R6042JNZ4C13
Status | Recommended
Package | TO-247
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-247AD

Package Size[mm]

21.07x15.94 (t=5.02)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

42.0

RDS(on)[Ω] VGS=15V(Typ.)

0.08

RDS(on)[Ω] VGS=Drive (Typ.)

0.08

Total gate charge Qg[nC]

100.0

Power Dissipation (PD)[W]

495.0

Drive Voltage[V]

15.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant