Rohm Breadcrumb

Rohm Productdetail

Nch 600V 25A Power MOSFET - R6025JNZ4 (New)

R6025JNZ4 is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R6025JNZ4C13
Status | Active
Package | TO-247
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-247

Package Size[mm]

21.07x15.94(t=5.02)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

25.0

RDS(on)[Ω] VGS=15V (Typ.)

0.14

RDS(on)[Ω] VGS=Drive (Typ.)

0.14

Total gate charge Qg[nC]

57.0

Power Dissipation (PD)[W]

306.0

Drive Voltage[V]

15.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant