Nch 600V 25A Power MOSFET with Built-In High-Speed Diode - R6025JNX

R6025JNX is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R6025JNXC7G
Status | Recommended
Package | TO-220FM
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-220FM

Package Size[mm]

15.1x10.1 (t=4.6)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

25.0

RDS(on)[Ω] VGS=15V(Typ.)

0.14

RDS(on)[Ω] VGS=Drive (Typ.)

0.14

Total gate charge Qg[nC]

65.0

Power Dissipation (PD)[W]

85.0

Drive Voltage[V]

15.0

Mounting Style

Leaded type

Bare Die Part Number

Available: K7807

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant