250mW, 22V, SOT-23, Zener Diode (BZX84C series) - BZX84C22VLY (New)
BZX84C22VLY is Zener Diode ideal for voltage regulation. Very common package SOT-23 and high productive efficiency help your design better.
×
Specifications:
Grade
Standard
Configuration
Single
Package Code
SOT-23
Package Size[mm]
2.9x2.4 (t=0.95)
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
250
Zener Voltage VZ (Min.)[V]
20.8
Zener Voltage VZ (Max.)[V]
23.3
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Features:
- Small mold type
- High reliability