High-voltage Amplifier Transistor (100V, 100mA) - BSS64A

BSS64A is a SOT-23 package Transistor for high voltage amplifier.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BSS64AT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-23

Package Size[mm]

2.9x2.4 (t=0.95)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

100.0

Collector current Io(Ic) [A]

0.1

hFE

30 to

hFE (Min.)

30

Mounting Style

Surface mount

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

  • High breakdown voltage. (BVCEO=100V)
  • Complements the BSS63A