High-voltage Amplifier Transistor (-100V,-100mA) for Automotive - BSS63AHZG (New)

BSS63AHZG is a SOT-23 package Transistor for high voltage amplifier. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Part Number | BSS63AHZGT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-23

Package Size[mm]

2.9x2.4 (t=0.95)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-100.0

Collector current Io(Ic) [A]

-0.1

hFE

30 to

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High breakdown voltage. (BVCEO=-100V)
  • Complements the BSS64A HZG