General purpose amplification (-30V, -1A) for Automotive - BSS5130AHZG

BSS5130AHZG is a SOT-23 package Transistor for low frequency amplifier. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Part Number | BSS5130AHZGT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-23

Package Size[mm]

2.9x2.4 (t=0.95)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-30.0

Collector current Io(Ic) [A]

-1.0

hFE

270 to 680

Mounting Style

Surface mount

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

  • A collector current is large
  • Collector-Emitter saturation voltage is low.
    VCE(sat)≦-380mV at IC=-500mA/IB=-25mA
  • Complements the BSS4130A HZG