General purpose amplification (-30V, -1A) - BSS5130A

BSS513A0 is a SOT-23 package Transistor for low frequency amplifier.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BSS5130AT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-23

Package Size[mm]

2.9x2.4 (t=0.95)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-30.0

Collector current Io(Ic) [A]

-1.0

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

  • A collector current is large
  • Collector-Emitter saturation voltage is low.
    VCE(sat)≦-380mV at IC=-500mA/IB=-25mA
  • Complements the BSS4130A