Automotive IPD 2ch Low Side Switch - BM2LC120FJ-C

The BM2LC120FJ-C is an automotive 2ch low side switch IC, which has built-in OCP, TSD, active clamp function. Also, diagnostic function can diagnose OCP, TSD, open load detection function (OLD).

Part Number | BM2LC120FJ-CE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Functional Safety | FS supportive

Specifications:

Grade

Automotive

Common Standard

AEC-Q100 (Automotive Grade)

Channel Number [ch]

2

Drain-Source Voltage (Max.)[V]

42.0

Output Current[A]

3.0

ON Resistance [mΩ]

120

Over Current Detect [A]

3

Active Clamp Energy [mJ]

140.0

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

125

Thermal Shut Down

Self-restart

Open Load Detect [V]

1.5

Status Terminal

Available

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Features:

  • AEC-Q100 Qualifies(Grade1)
  • Built-in Over Current Protection Function(OCP)
  • Built-in Thermal Shutdown Function (TSD)
  • Built-in Active Clamp Function
  • Built-in Diagnostic Function
  • Direct Control Enabled from CMOS Logic IC, etc.
  • On Resistance RDS(ON) = 120 mΩ(Typ)(when VIN = 5 V, IOUT = 0.8 A, Tj = 25 °C)
  • Monolithic Power Management IC with the Control Block (CMOS) and Power MOS FET Mounted on a Single Chip