BD63740FM
36V High-performance, High-reliability Withstand Voltage Stepper Motor Driver

BD63740FM is a bipolar low-consumption driver that is driven by PWM current. Rated power supply voltage of the device is 36V, and rated output current is 4.0A. CLK-IN driving mode is adopted for input interface, and excitation mode is corresponding to FULL STEP mode (2 types), HALF STEP mode (2 types), QUARTER STEP mode (2 types), 1/8 STEP mode and 1/16 STEP mode via a built-in DAC. In terms of current decay, the SLOW/FAST DECAY ratio may be set without any limitation, and all available modes may be controlled in the most appropriate way. In addition, the power supply may be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63740FM-E2
Status | Recommended
Package | HSOP-M36
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Vcc (Max.)[V]

36.0

Power Supply Voltage (Max.)[V]

28.0

Power Supply Voltage (Min.)[V]

8.0

Iout (Max.)[A]

4.0

Iout Peak (Max.)[A]

4.5

Output On Resistance (Typ.)[Ω]

0.28

Interface

CLK-IN

Step

to 1 / 16

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

  • Rated Output Current 4.0A
  • Low ON Resistance DMOS Output
  • CLK-IN Drive Mode
  • PWM Constant Current (other oscillation)
  • Built-in Spike Noise Cancel Function (external noise filter is unnecessary)
  • FULL STEP (2 types), HALF STEP (2 types), QUARTER STEP (2 types), 1/8 STEP, 1/16 STEP Functionality
  • Freely Timing Excitation Mode Switch
  • Current Decay Mode Switch (linearly variable SLOW/FAST DECAY ratio)
  • Normal Rotation & Reverse Rotation Switching Function
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Power-on Reset Function
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Protects Against Malfunction when Power Supply is Disconnected (Ghost Supply Prevention Function)
  • Adjacent Pins Short Protection

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Notes for Temperature Measurement Using Thermocouples
  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • Thermal Resistance
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Simulations (Login Required)

  • Method for Exporting Circuit Data (ROHM Solution Simulator)

2D/3D/CAD

  • HSOP-M36 Footprint / Symbol
  • HSOP-M36 3D STEP Data

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • REACH SVHC Contained Report