BD63576NUX
Single H-Bridge Driver High-Speed Switching Type

The BD63576NUX provides a single H-bridge motor driver which features wide range of motor power supply voltage from 2.0V to 10.0V and low power consumption to switch low ON-Resistance DMOS transistors at high speed. This small surface mounting package is most suitable for mobile system, home appliance and various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63576NUX-E2
Status | Recommended
Package | VSON008X2020
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Vcc (Max.)[V]

10.5

Power Supply Voltage (Max.)[V]

10.0

Power Supply Voltage (Min.)[V]

2.0

Iout (Max.)[A]

1.2

Iout Peak (Max.)[A]

3.2

Output On Resistance (Typ.)[Ω]

0.55

Number of Motors

1.0

VREF・PWM

-

Current Limit

-

High Speed Drive

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

  • Low ON-Resistance Power DMOS Output
  • Charge Pump-less with PDMOS High Side Driver
  • Under Voltage Locked Out Protection and Thermal Shut Down Function
  • Automatic Power-Saving Mode Function

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Thermocouples
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • Thermal Resistance
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Simulations (Login Required)

  • Method for Exporting Circuit Data (ROHM Solution Simulator)

2D/3D/CAD

  • VSON008X2020 Footprint / Symbol
  • VSON008X2020 3D STEP Data

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • REACH SVHC Non-use Declaration