BD63242EFV
Three-phase Full-wave Fan Motor Driver

BD63242EFV is a 1chip driver composed of a Power DMOS FET Motor Driver. It features a sensor-less drive which does not require a hall device as a position detection sensor. Furthermore, it introduces by making output current a sine-wave that achieves silent operation and low vibration.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63242EFV-E2
Status | Recommended
Package | HTSSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

General

Type

Driver

Vcc (Max.)[V]

20.0

Power Supply Voltage (Max.)[V]

16.0

Power Supply Voltage (Min.)[V]

5.0

Iout (Max.)[A]

1.0

Commutation Logic[°]

180

Sensor Type

Sensor-less

Speed Control Input

DC/PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Features:

  • Small Package
  • Driver Including Power DMOS FET
  • Sensor-less Full Sine Drive
  • Speed Controllable by DC/PWM Input
  • Minimum Output Duty Setting (Only on DC Voltage Input Speed Control.)
  • Rotation Direction Select
  • Rotation Speed Pulse Signal Output (FG, 1/2FG)
  • Protection Function
    (Under Voltage Lock Out Protection Function, Lock Protection Function (Automatic Recovery), High Speed Rotation Protection Function and Low Speed Rotation Protection Function)

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Thermocouples
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • Thermal Resistance
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Simulations (Login Required)

  • Method for Exporting Circuit Data (ROHM Solution Simulator)

2D/3D/CAD

  • HTSSOP-B16 Footprint / Symbol

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • REACH SVHC Non-use Declaration
  • REACH SVHC Non-use Declaration