36 V 1ch DC Brush Motor Drivers - BD62130AEFJ

BD62130AEFJ is a built-in 1 channel H bridge motor driver for DC brush motors. This driver can drive high efficiency by direct PWM. There are built in protection circuits in this IC. Each protection circuit operation contributes to set high reliability.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BD62130AEFJ-E2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Vcc (Max.)[V]

36.0

Power Supply Voltage (Max.)[V]

28.0

Power Supply Voltage (Min.)[V]

8.0

Iout (Max.)[A]

3.0

Iout Peak (Max.)[A]

4

Output On Resistance (Typ.)[Ω]

0.35

Number of Motors

1.0

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

  • Single Power Supply Input (Rated voltage of 36V)
  • Rated Output Current (peak): 3.0A (4.0A)
  • Low ON-Resistance DMOS Output
  • Forward, Reverse, Brake, Stop
  • Direct PWM Control
  • Drive DC Brush Motor
  • Built-in Logic Input Pull-down Resistor
  • Cross-conduction Prevention Circuit
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Protects against malfunction when power supply is disconnected (Ghost Supply Prevention function)
  • Adjacent Pins Short Protection
  • Inverted Mounting Protection
  • Micro Miniature, Ultra-thin and High Heat-radiation (exposed metal type) Package