BD61247NUX
Multifunction Single-phase Full-wave Fan Motor Driver

BD61247NUX is a 1chip driver that is composed of H-bridge power DMOS FET. It realizes the quietness of the motor by PWM soft switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD61247NUX-E2
Status | Recommended
Package | VSON010X3030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Type

Driver

Vcc (Max.)[V]

18.0

Power Supply Voltage (Max.)[V]

16.0

Power Supply Voltage (Min.)[V]

4.5

Iout (Max.)[A]

1.2

Drive Type

PWM Soft SW

Speed Control

PWM

Standby mode

-

FG/AL Signal

FG

Usage

General

Number of phase

Single-phase

Power supply

4V to 16V

Channel

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Driver Including Power DMOS FET
  • Speed Controllable by PWM Input
  • PWM Soft Switching
  • Quick Start
  • Start Assist
  • Lock Protection and Automatic Restart
  • High Speed Detection Protection
  • Rotation Speed Pulse Signal Output (1/2FG)

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Notes for Temperature Measurement Using Thermocouples
  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • Thermal Resistance
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Simulations (Login Required)

  • Method for Exporting Circuit Data (ROHM Solution Simulator)

2D/3D/CAD

  • VSON010X3030 Footprint / Symbol

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • REACH SVHC Non-use Declaration