35V Voltage Resistance 1A LDO Regulator - BD50C0AFP2-C

The BD50C0AFP2-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading.

Part Number | BD50C0AFP2-CE2
Status | Recommended
Package | TO263-3F
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS | Yes
Functional Safety | FS supportive

Specifications:

Grade

Automotive

Common Standard

AEC-Q100 (Automotive Grade)

Breakdown Voltage(Max.)[V]

35.0

ch

1

Vin(Min.)[V]

4.0

Vin(Max.)[V]

26.5

Vout (Typ.) [V]

5

Vout Precision

±1.0

Iout(Max.)[A]

1.0

Circuit Current[mA]

0.5

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

I/O Voltage Difference (Typ.)[V]

0.3(Io=500mA)

Ripple Rejection [dB]

55.0

Load Regulation[mV]

0.05(Io=5mA to 1A)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

・Maximum output current: 1A
・Output voltage accuracy: ±1%
・Ultra-low saturation with PDMOS output