Automotive 6ch Half Bridge Driver with SPI Control - BD16939AEFV-C (New)

The BD16939AEFV-C is 6ch half bridge driver for automotive applications. It can drive compact DC brush motors directly and each output can be controlled in three modes (High, Low and High Impedance). MCU can control the driver via 16bit Serial Peripheral Interface (SPI). The absolute voltage is 40V rated with low ON resistance packaged in compact package, which contributes to realize high reliability, low energy consumption and low cost.

Part Number | BD16939AEFV-CE2
Status | Recommended
Package | HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Functional Safety | FS supportive

Specifications:

Grade

Automotive

Common Standard

AEC-Q100 (Automotive Grade)

Vcc (Max.)[V]

40.0

Power Supply Voltage (Max.)[V]

32.0

Power Supply Voltage (Min.)[V]

6.3

Iout (Max.)[A]

1.0

Output On Resistance (Typ.)[Ω]

1.35

Number of Motors

3.0

VREF・PWM

-

Current Limit

Yes

High Speed Drive

-

Automotive class

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

  • AEC-Q100 Qualified (Grade 1)
  • 1.0A DMOS Half Bridge 6 Circuits
  • Three Mode Output Control (High, Low & High Impedance)
  • Low Standby Current
  • Built-in Protection Diode Against Output Reverse Voltage
  • Over Current Protection at VS Supply Stage (OCP)
  • Under Load Detection at VS Supply Stage (ULD)
  • Over Voltage Protection with OVDSEL Mode at VS Supply Stage (OVP)
  • Under Voltage Lock Out at VS Supply Stage (UVLO)
  • Thermal Shutdown (TSD), Thermal Warning (TW)