Rohm Breadcrumb

Rohm Productdetail

Automotive 0.5A Variable Output LDO Regulator - BD00IA5MHFV-M (New)

BD00IA5MHFV-M is a LDO regulator with output current 0.5A. The output accuracy is ±3% between Ta=-40°C to +105°C. The variable output voltage can be varied from 0.8V to 4.5V using external resistors. It has package type: HVSOF6 which is small and good heat resistance. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0μA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

Part Number | BD00IA5MHFV-MTR
Status | Active
Package | HVSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Breakdown Voltage(Max.)[V]

7.0

ch

1

Vin(Min.)[V]

2.4

Vin(Max.)[V]

5.5

Vout (Typ.) [V]

0.8 to 4.5

Vout Precision

±3.0%

Iout(Max.)[A]

0.5

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

Yes

I/O Voltage Difference (Typ.)[V]

0.40(Io=0.5A)

Load Regulation[mV]

±1.5% (Io=0 to 500mA)

Input Capacitor[µF]

1.0

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • AEC-Q100 Qualified(Grade2)
  • High Accuracy Reference Voltage Circuit
  • Built-in Over Current Protection Circuit (OCP)
  • Built-in Thermal Shut Down Circuit (TSD)
  • With Shutdown Switch