BAV70HYFH (New)
High speed switching, 80V, 215mA, SOT-23, Cathode Common, Automotive Switching Diode

BAV70HYFH is high reliability and low IR diodes for high speed switching. This product complies AEC-Q101 qualified.

Product Detail

 
Part Number | BAV70HYFHT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Configuration

C-Common

Package Code

SOT-23

Package Size[mm]

2.9x2.4 (t=0.95)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

90

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.215

IFM[A]

0.45

Forward Voltage VF[V]

1.25

IF @ Forward Voltage [mA]

150.0

Reverse Current IR[µA]

0.5

VR @ Reverse Current [V]

80

trr[ns]

4

IF @ trr [mA]

10

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Small mold type

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Notes for Temperature Measurement Using Thermocouples
  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • What is a Thermal Model? (Diode)
  • Measurement Method and Usage of Thermal Resistance RthJC
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Simulations (Login Required)

  • Method for Exporting Circuit Data (ROHM Solution Simulator)

2D/3D/CAD

  • SOT-23 STEP Data

Packaging & Quality

Package Information

  • Anti-Whisker formation

Environmental Data

  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations