High-voltage Amplifier Transistor (120V, 50mA) - 2SCRC41C

2SCRC41C is a transistor for high-voltage amplifier. Complementary is the 2SARA41C/2SA1579U3.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | 2SCRC41CT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-23

Package Size[mm]

2.9x2.4 (t=0.95)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

120.0

Collector current Io(Ic) [A]

0.05

hFE

180 to 560

hFE (Min.)

180

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High breakdown voltage (BVCEO=120V)
  • Complements the 2SARA41C/2SA1579U3.