2SCR574D3FRA
NPN, TO-252 (DPAK), 80V 2A, Power Transistor for Automotive

2SCR574D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Product Detail

 
Part Number | 2SCR574D3FRATL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Package Size[mm]

6.6x10.0 (t=2.3)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

80.0

Collector current Io(Ic) [A]

2.0

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Suitable for Power Driver.
  • Complementary PNP Types : 2SAR574D3FRA.
  • Low VCE(sat)
    VCE(sat)=300mV(Max.).
    (IC/IB=1A/50mA)

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Temperature derating method for Safe Operating Area (SOA)
  • Calculation of Power Dissipation in Switching Circuit
  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Two-Resistor Model for Thermal Simulation
  • Notes for Temperature Measurement Using Thermocouples
  • What is a Thermal Model? (Transistor)
  • Notes for Temperature Measurement Using Forward Voltage of PN Junction
  • Measurement Method and Usage of Thermal Resistance RthJC
  • Precautions When Measuring the Rear of the Package with a Thermocouple

Tools

Simulations (Login Required)

  • Method for Exporting Circuit Data (ROHM Solution Simulator)

Characteristics Data

  • 2SCR574D3FRA ESD Data
  • 2SCR574D3 Thermal Resistance

Packaging & Quality

Package Information

  • Package Dimensions
  • Explanation for Marking
  • Moisture Sensitivity Level
  • Anti-Whisker formation
  • Condition of Soldering

Environmental Data

  • About Flammability of Materials
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations