Medium power transistor (60V, 0.5A) - 2SC5876U3

2SC5876U3 is the high speed switching transistor for low frequency amplifier, high speed switching

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | 2SC5876U3T106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-323

JEITA Package

SC-70

Package Size[mm]

2.0x2.1(t=0.9)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

60.0

Collector current Io(Ic) [A]

0.5

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High speed switching. (Tf:Typ.:80ns at IC=500mA)
  • Low saturation voltage, typically (Typ.:150mV at IC=100mA, IB=10mA)
  • Strong discharge power for inductive load and capacitance load.
  • Complements the 2SA2088U3.