PNP, SOT-323, -30V -0.5A, General Purpose Transistor for Automotive - 2SAR502U3HZG
2SAR502U3HZG is the general purpose. transistor for low frequency amplifier
×
Specifications:
Grade
Automotive
Common Standard
AEC-Q101 (Automotive Grade)
Package Code
SOT-323
JEITA Package
SC-70
Package Size[mm]
2.0x2.1(t=0.9)
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-30.0
Collector current Io(Ic) [A]
-0.5
hFE
200 to 500
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Features:
- General purpose.
- Complementary NPN types : 2SCR502U3 HZG
- Collector current is large.
- Low VCE(sat).